PACO Split Case Pumps: KP/KPV

Genel Bilgiler

Genel Görünüm

Split Case

Type KP (Horizontal Split Case)

Type KPV (Vertical Split Case)
 

The PACO KP/KPV split case pump is a single-stage, non-self-priming, between bearing, centrifugal volute pump. The axially split design allows easy removal of the top casing and access to the pump components (bearings, wear rings, impeller, and shaft seal) without disturbing the motor or pipe work.

The independent bearing housing allows for ease of maintenance without removing the top casing. The double volute design reduces the radial load on the shaft, extending component life, minimizing vibration and providing quiet operation.

The KP/KPV pump also offers high pump efficiencies throughout the range. High energy efficiency along with long pump life and easy maintenance add up to low life-cycle costs.

The KP/KPV pump is ideal for custom applications and is available in a wide range of variants. The high efficiency and low life cycle costs make the KP/KPV ideal for any commercial building, water utility or industrial projects.

The KPV pump is available with a liquid cooled sleeve bearing which promotes longer life and reduces maintenance.

Applications

  • HVAC
  • Public water supply
  • District cooling/heating plants
  • Cooling systems
  • Public waterworks
  • Process cooling
  • Industrial
  • Irrigation

Features and benefits

KP Horizontal Split Case pump

  • Double suction minimizes axial load, which extends the life of the wear rings, shaft seals and bearings
  • Double volute reduces radial forces and minimizes noise and vibration
  • Independent bearing housing design allows access to the pump components without removing the top half of the casing
  • Suction baffles reduce losses and improve NPSH-R by directing flow into the eye of the impeller
  • High energy efficiency
  • Low life-cycle costs

KPV Vertical Split Case pump

  • Vertically mounted design for space savings
  • Lower sleeve bearing with liquid cooled design facilitates leak free performance and reduces maintenance costs
  • Machined rabbet fit design aligns the vertically mounted motor and pump, thus removing the need for alignment
  • Double suction minimizes axial load, which extends the life of the wear rings, shaft seals and bearings
  • Double volute reduces radial forces and minimizes noise and vibration
  • Independent bearing housing design allows access to the pump components without removing the top half of the casing
  • Suction baffles reduce losses and improve NPSH-R by directing flow into the eye of the impeller
  • High energy efficiency
  • Low life-cycle costs

Avantajlar

  • > Double volute reduces radial forces and minimizes noise and vibration
  • > Extended life of the wear rings, shaft seals and bearings
  • > Lower sleeve bearing for lower maintenance costs- KPV
Broşürler

Broşürler

 

KP KPV Sales Brochure

Product Brochure

Type KP/KPV Double Suction Split Case Pumps Horizontally and Vertically Mounted


CBS Brochure Web

Brochure

Sustainable Solutions for the Commercial Building Industry


İletişim
Sales office

Contact us

Select country to contact your local sales company


Telefon

+90 262 679 79 79

Faks

+90 262 679 79 05

Adres

Grundfos Pompa San. ve Tic. Ltd. Şti.
Gebze Organize Sanayi Bölgesi
İhsan Dede Cad. 200. Sokak No:204
41480 Gebze -KOCAELI

Sorumlu olduğu ülke:

  • Kıbrıs
  • Azerbaycan
  • Gürcistan
Service center

Contact us

Select country to contact your local sales company


Telefon

+90 (0 262) 679 79 79

Faks

+90 (0 262) 679 79 05

Adres

Grundfos Pompa San. ve Tic. Ltd. Şti.
Gebze Organize Sanayi Bölgesi
İhsan Dede Cad. 2. Yol 200. Sokak No:204
41480 Gebze -KOCAELI

İnternet sitesi

http://www.grundfos.com.tr/

Sorumlu olduğu ülke:

  • Azerbaycan
  • Kıbrıs
  • Gürcistan