Chicago and Yeomans Dry Pit Pumps

Genel Bilgiler

Genel Görünüm

CHICAGO PUMP® Series 2110/2111 Heavy Duty Dry-Pit Solids Handling Pumps are the perfect choice for pumping raw sewage, sludge, light slurries and industrial by-products. For lift stations, treatment plants, buildings and industrial applications.

Chicago Pump, Series 2110/2111 Dry-Pit Solids Handling Pumps specifications:

  • Capacities to 10,000 USGPM (631 l/s)
  • Heads to 240 feet (73m)
  • Discharge Sizes 4" ~ 12" (102mm ~ 305mm)
  • Solids (sphere size) to 6" (152mm)

Yeomans 6000 Dry Pit Pumps specifications:

  • Capacities to 20,000 USGPM (4,542 m3/hr)
  • Heads to 300 feet (91m)
  • Temperatures to 250 F (120 C)
  • Pressures to 110 PSIG (758 kPa)
  • Discharge Sizes from 4" (102mm) to 20" (508mm)
     

> Click here to go to the product page

Broşürler

Broşürler

 

Brochure

Brochure

Dry Pit - Solids Handling Pumps


Water and Wastewater Solutions

Water and Wastewater Solutions

Responsible stewardship and good business


İletişim
Sales office

Contact us

Select country to contact your local sales company
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
Service center

Contact us

Select country to contact your local sales company


Telefon

+90 (0 262) 679 79 79

Faks

+90 (0 262) 679 79 05

Adres

Grundfos Pompa San. ve Tic. Ltd. Şti.
Gebze Organize Sanayi Bölgesi
İhsan Dede Cad. 2. Yol 200. Sokak No:204
41480 Gebze -KOCAELI

İnternet sitesi

http://www.grundfos.com.tr/

Sorumlu olduğu ülke:

  • Azerbaycan
  • Kıbrıs
  • Gürcistan