Kızgın yağ

Genel Bilgiler

Kızgın yağ, yüksek basıncın tehlike yarattığı birçok uygulama için buhardan daha uygun ve güvenli bir alternatiftir. Grundfos'un kızgın yağ uygulamaları için geliştirdiği besleme pompaları, 240°C'ye kadar çıkan sıcaklıkta sorunsuz çalışır.

ChallengeSolution
Energy consumption is important to your customerGrundfos high-efficiency E-solutions significantly reduce energy consumption by automatically adjusting pump performance to the actual need. Naturally, the E-solutions meet international efficiency standards
Stock management can be difficult due to the global differences in voltages and frequenciesGrundfos E-solutions feature dual frequency and a wide voltage range, allowing you to use the same solution all over the world. Naturally, the E-solutions carry the necessary approvals
The very high temperature of hot liquids can be damaging to the pump and even destroy the shaft sealGrundfos offers specially designed shaft seals that handle liquid temperatures up to 240°C, including thermal oil without external cooling
When temperature control is part of the process, the pump material is potentially stressed because of the continuous thermal expansion and contractionBy applying a Grundfos speed-controlled pump the temperature is held constant

Uygulamada kullanılan yağın türüne göre, farklı kauçuk malzemeler tercih edilir:

  • FKM: Viton
  • FXM: Fluoraz
  • FFKM: Kalrez

Grundfos for Engineers

banner2

Grundfos for Engineers is your knowledge hub with advice, expert insights and engineering tools to ease your day.

Grundfos for Engineers can support you when specifying pumps, enhancing your expertise with industry knowledge, insights on system design, cases, films, tools and more. 

Grundfos for Engineers

Doküman Yükleme
Grundfos'un bilgi ve tecrübesiyle sisteminizi besleyin

Grundfos'un bilgi ve tecrübesiyle ...

Grundfos hemen her tür endüstriyel süreçte kullanılan buhar kazanı uygulamaları için geniş bir dizi besleme pompası çözümü sunar. Hangisini seçeceğiniz, buhar kalitesi, işletme stabilitesi ve ürün kullanım ömrü maliyetine bağlıdır.

PDF'i indirin

1.1 MB/8 sayfa - Tarih: 09/14
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
Boilers and systems

Boilers and systems

Grundfos pumps are reliable, efficient and cover a wide performance range. As an experienced consultant in the implementation of boiler systems, we engage in the process of close partnership and dialogue to find the best solution for your system.

Get your copy of the Boilers & Systems Engineering Manual here